Studentwithcncsimulator 875x492

CNC Simulators

Need to upskill your workforce? FANUC CNC Simulators offer hands-on, realistic training on FANUC controls in your facility without the need for an actual CNC machine.
Ihmi 15inch vertical1 2 1

CNC Hardware Simulator

Train, test, and troubleshoot CNC programs offline with FANUC hardware simulators — no impact on production or machine availability.

View CNC Hardware Simulator
A FANUC CNC Simulator control panel with a keyboard and red emergency stop button beside a desktop computer monitor showing a 3D simulation of a milling machine cutting a workpiece.

CNC Machining Simulator

A CNC machining simulator with a virtual mill/​lathe, real kinematics, live motion, setup, collision detection, and immersive machining visuals.

View CNC Machining Simulator
FANUC CNC Simulator No Background 1
Education

CNC Simulator

A FANUC-based CNC simulator that gives students hands-on control experience, 3D program simulation, and real CNC operation without a machine.

View CNC Simulator

FANUC CNC Simulators

There is a growing need for skilled workers competent in the setup, programming and operation of CNCs. FANUC America provides CNC Simulators for both manufacturers looking to train in-house using real FANUC equipment, but without taking a machine out of production. Contact us today to learn more!

CNC Simulator & CNC Machining Simulator

The FANUC CNC Simulator brings the world’s most popular control right into your workplace training room, providing hands-on training for FANUC CNC operation without the need for a full machine. Add Machining Simulation Software to the CNC Simulator for advanced machine simulation capability!

CNC Simulator

The FANUC CNC Simulator brings the world’s most popular control right into your workplace training room, providing hands-on training for FANUC CNC operation without the need for a full machine.

A FANUC CNC Simulator control panel with a keyboard and red emergency stop button beside a desktop computer monitor showing a 3D simulation of a milling machine cutting a workpiece.

CNC Machining Simulator

A CNC machining simulator with a virtual mill/lathe, real kinematics, live motion, setup, collision detection, and immersive machining visuals.

Customized CNC Hardware Simulators

For companies needing a more tailored training offering, FANUC America’s CNC Hardware Simulators are fully functional CNCs that include the panel and operating system. More robust than our CNC Simulators, our CNC Hardware Simulators are complete control simulators customized to address your specific workplace training needs. Operations needing a particular CNC model for their shopfloor training will benefit from these simulators!

CNC Hardware Simulator

FANUC hardware simulators enable training, testing, and troubleshooting offline—so teams can build skills and solve issues without disrupting production.

Edusimpic

CNC Machining Simulation Software

This PC-based platform is perfect for training and designing part programming. The CNC Machining Simulation software provides a digital twin of the machine tool producing the real-world cutting process. This provides you with the most realistic simulation of the actual machining on your floor. To prepare the industry for more complex machining knowhow, a 5-axis machining training option is now available!

Simulator point 1

CNC Simulators for Schools

Are you an educator looking for CNC training products for your classroom? FANUC automation products are now used at over 1,300 schools throughout the Americas. Visit our education site to learn more!